text.skipToContent text.skipToNavigation

Catalog No. : TQL100F

Description:  ENCLOSURE NEMA 1 FLUSH 100A

UPC: 783164021400

GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. Frame notes and/or restrictions THQL, TXQL, THQL-GF (1, 2, 3 Pole) Enclosure notes and/or limitation Enclosure cannot accommodate a 3-pole breaker with accessory. Enclosure includes removable closing cap. ACCESSORIES Neutral Kit (non-GF applications) included Raintight Hubs TC 75, TC 10 0, TC125, TC150, T CCP 100F Amps 100 A
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Circuit Breaker Enclosures

GO Schedule

B3

Specifications

Enclosure Type

NEMA Type 1

Mounting

Flush

Frame Type

Q-Line

Amperage

100 A

Material

Steel

GSA Compliance

No

Classifications

UL/CUL Listing

CSA
UL

Dimensions

Height

15.25 in

Depth

4.00 in

Width

6.88 in

Weight

8.1 lb