Catalog No. : TQD32225WL
Description: INTERRUPTOR TERMOMAG 240V 3P 225A
UPC: 783164021370
Descriptors
Category |
Thermal Magnetic |
Product Line |
Thermal Magnetic |
GO Schedule |
EF |
Specifications
Trip Style |
Non-Interchangeable |
Poles |
3 |
Amperage |
225 A |
System Voltage |
120 Vac |
Frame Type |
Q-Line |
120 Vac Interrupting Rating |
10 KAIC |
120/240 Vac Interrupting Rating |
10 KAIC |
240 Vac Interrupting Rating |
10 KAIC |
Trip Function |
LI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
TCAL25 |
Long Time |
Fixed |
Instantaneous |
Fixed |
Current Metering |
No |
Protective Relays |
No |
Special Markings |
HACR |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |