Catalog No. : TQD32200
Description: TQD 3-POLE 240V 10K IC 200 AMP
UPC: 783164021349
Descriptors
|
Category |
Thermal Magnetic |
|
Product Line |
Thermal Magnetic |
|
GO Schedule |
EF |
Specifications
|
Trip Style |
Non-Interchangeable |
|
Poles |
3 |
|
Amperage |
200 A |
|
System Voltage |
120 Vac |
|
Frame Type |
Q-Line |
|
120 Vac Interrupting Rating |
10 KAIC |
|
120/240 Vac Interrupting Rating |
10 KAIC |
|
240 Vac Interrupting Rating |
10 KAIC |
|
Trip Function |
LI |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Lugs |
TCAL25 |
|
Long Time |
Fixed |
|
Instantaneous |
Fixed |
|
Current Metering |
No |
|
Protective Relays |
No |
|
Special Markings |
HACR |
|
Wire Range (Cu/Al) |
(2) 1-300 |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |
| Title | Publication No. | Publication Type |
|---|---|---|
|
200A 3PH TQD BREAKER 10K @ 120/240V FOR USE WITH 200&225A GE METER STACKS TQD32200 - 2P 200A 10K Breaker for 200&225A Sockets Outline Drawing |
DEE-877 |
Drawings-Outline and Dimensional |