text.skipToContent text.skipToNavigation

Catalog No. : TQD225R

Description:  ENCLOSURE NEMA 3R 225A

UPC: 783164021257

GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. Frame notes and/or restrictions TQD, THQD (2, 3 Pole) ACCESSORIES Neutral Kit (non-GF applications) included 225R Amps 225 A
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Circuit Breaker Enclosures

GO Schedule

B3

Specifications

Enclosure Type

NEMA Type 3R

Mounting

Surface

Frame Type

Q-Line

Amperage

225 A

Material

Steel

GSA Compliance

Yes

Classifications

UL/CUL Listing

CSA
UL

Dimensions

Height

26.38 in

Depth

5.50 in

Width

10.00 in

Weight

20.5 lb