text.skipToContent text.skipToNavigation

Catalog No. : TQD225F

Description:  ENCLSOURE NEMA 1 FLUSH 225A

UPC: 783164021240

GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker.



Frame notes and/or restrictions:TQD, THQD (2, 3 Pole)



ACCESSORIES:

Neutral Kit (non-GF applications):included
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Circuit Breaker Enclosures

GO Schedule

B3

Specifications

Enclosure Type

NEMA Type 1

Mounting

Flush

Frame Type

Q-Line

Amperage

225 A

Material

Steel

GSA Compliance

No

Classifications

UL/CUL Listing

CSA
UL

Dimensions

Height

26.44 in

Depth

5.50 in

Width

8.88 in

Weight

16.4 lb