text.skipToContent text.skipToNavigation

Catalog No. : TQD22150LL

Description:  TQD 2P 150A 10KA NO LUGS

UPC: 783164135701

The TQD Line of devices include thermal magnetic molded case circuit breakers and molded case switches. The devices are complete with Cu/Al line and load lugs. The X2 catalog number suffix indicates Load Lugs only. 2P 240V 10K IC 150AMP -NO LUGS
View More View Less

Descriptors

Category

Thermal Magnetic

GO Schedule

EF

Specifications

Poles

2

Amperage

150 A

Frame Type

Q-Line

Trip Function

LI

GSA Compliance

No