text.skipToContent text.skipToNavigation

Catalog No. : TQC100S

Description:  ENCLOSURE NEMA 1 SURFACE 100A

UPC: 783164020137

GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. Frame notes and/or restrictions TQD, THQD (2, 3 Pole) ACCESSORIES Neutral Kit (non-GF applications) included 100S Amps 100 A
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Circuit Breaker Enclosures

GO Schedule

B2

Specifications

Enclosure Type

NEMA Type 1

Mounting

Surface

Frame Type

Q-Line

Amperage

100 A

Material

Steel

GSA Compliance

No

Classifications

UL/CUL Listing

CSA
UL

Dimensions

Height

15.25 in

Depth

4.00 in

Width

6.88 in

Weight

7.4 lb