text.skipToContent text.skipToNavigation

Catalog No. : TQC100F

Description:  ENCLOSURE NEMA 1 FLUSH 100A

UPC: 783164020113

GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker.


Frame notes and/or restrictions:THQC, THHQC, TXQC (1, 2, 3 Pole)

Enclosure notes and/or limitation: Enclosure cannot accommodate a 3-pole breaker with accessory.



ACCESSORIES:

Neutral Kit (non-GF applications):included
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Circuit Breaker Enclosures

GO Schedule

B2

Specifications

Enclosure Type

NEMA Type 1

Mounting

Flush

Frame Type

Q-Line

Amperage

100 A

Material

Steel

GSA Compliance

No

Classifications

UL/CUL Listing

CSA
UL

Dimensions

Height

15.25 in

Depth

4.00 in

Width

6.88 in

Weight

8.1 lb