text.skipToContent text.skipToNavigation

Catalog No. : TQAL4

Description:  CONJ. LUG/PARAFUSO

UPC: 783164019544

Multi-terminal Configuration Breakers. 35 mm DIN rail mounting. Optional front/rear panel mounting kitsvTHQCFMK, page 3-26. Optional load end terminal for up to (4) 0.25-inch quick connects QAL4 Amps 70-100 A
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Accessories

GO Schedule

EB

Specifications

Frame Type

Q-Line

Amperage

70-100 A

Poles

1

Wire Range (Cu/Al)

(1) #4-1/0 Cu-Al

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E11592

CSA File#

LR40350