text.skipToContent text.skipToNavigation

Catalog No. : TPLUGA16

Description:  PBII POWERBREAK MVT LUG ADPT KIT

UPC: 783164162059

Kits pre-mount to bus structure allowing cabling or bussing to be completed prior to breaker mounting. Accepts either lugs or crimp type connector terminals. Kit includes adapter and hardware for either a three-pole, line-side, or a three-pole load-side connection. (Lugs not included.) GA16 Frame Rating Amps 800
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Accessories

GO Schedule

A3

Specifications

Amperage

1600 A

GSA Compliance

No

Stock Status

A