text.skipToContent text.skipToNavigation

Catalog No. : TPH201216

Description:  HIGH TEMP T PIECE NC 20-12-16

UPC: 5020963805646

Hinged Conduit Joiner for High Temperatures, T-Shape, Conduit Size A: NC20/NW17, Size B: NC12/NW10, Size C: NC16/NW13, Operating Temperature -40 to 185 Degrees Celsius, RoHS Compliant, IP40 Rating, Medium UV Protection, High Temperature Polyamide (Nylon) with Dark Orange Finish
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Special Features

Can Be Use as an In-Line Reducer as well as Enlarger

Application

Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore

Specifications

Material

High Temperature Polyamide/Nylon

Color

Dark Orange

Flexibility

Rigid

Classifications

Brand Name

Harnessflex

Standard

RoHS, Conforms with End of Life Vehicle Directive (ELV) EU200/53/EC

Dimensions

Size

Conduit Sizes A: NC20/NW17, B: NC12/NW10, C: NC16/NW13

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001172 Coupler for corrugated plastic hoses

Material

Plastic

Material quality

Polyamide (PA)

Degree of protection (IP)

IP40

Model

T-piece

Nominal size

12-20 mm

Colour

Other