text.skipToContent text.skipToNavigation

Catalog No. : TPH-4N

Description:  BUSHING PAD

UPC: 783786754199

Tin Plated Bronze Transformer Bushing Pad, Four 9/16 inch Diameter Mounting Holes on 1-3/4 inch Centers, Pad Length 3 inch, Width 4-1/2 inch, Pad Thickness 3/8 inch. Height not counting Bolt 1-35/64 inch. Includes Silicone Bronze Hardware: One 3/8-16 x 3 inch Bolt, One 3/8 Inch Lock Washer, One 3/8 inch Flat Washer, One 3/8-16 Nut. One 5/16 x 7/16 x 1/16 O-Ring.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Transformer bushings

Special Features

Accommodates two or four terminals. Terminals can be bolted to either side of the pad.Pads sit Flush and Interlock with Bushing

Application

Built for Heavy-Duty jobs and Resists Corrosion

Specifications

Material

Tin Plated Bronze

Mounting

4 Mounting Holes - 9/16 inch Diameter

Classifications

Brand Name

Homac

Dimensions

Size

Pad 3-1/8 inch long X 3 inch Minimum wide

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here