text.skipToContent text.skipToNavigation

Catalog No. : TPB20

Description:  SEALED T PIECE WITH BRACKET

UPC: 5020963022364

3 Junction Compression Type Fitting with Bracket, T-Shape, Conduit Size A: NC20/NW17, Size B: NC20/NW17, Size C: NC20/NW17, Temperature -40 to 150 Degrees Celsius, RoHS Compliant, IP67, 68 Rating, Medium UV Protection, Polyamide (Nylon), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Special Features

Smooth Contoured Internal Form Protects Cables from Damage During Installation

Application

Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore

Specifications

Material

Polyamide/Nylon

Color

Black

Flexibility

Rigid

Classifications

Brand Name

Harnessflex

Standard

RoHS, ADR Approved (with NC Conduits Only), Conforms with End of Life Vehicle Directive (ELV) EU200/53/EC

Dimensions

Size

Three NC20/NW17 Sized Ends

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001172 Coupler for corrugated plastic hoses

Material

Plastic

Material quality

Polyamide (PA)

Degree of protection (IP)

IP67

Model

T-piece

Nominal size

20-20 mm

Colour

Black