text.skipToContent text.skipToNavigation

Catalog No. : TNF10-250MD-XV-F

Description:  COSSE DEB MALE ENT ISOL NYLON

UPC: 728494148106

Fully Nylon Insulated Male Disconnect - Wire Range 12-10 AWG, Tab Size .250 Inches, Strip Length .35 Inches, Install with CM2000 (Die C), Die Color Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

300 V

Material

Nylon

Color

Yellow

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E66716
UL E66716

Dimensions

Wire Size

12-10 AWG