Catalog No. : TNF10-250FD-XV-F
Description: COSSE FEM DEB ENT ISOL NYLON
UPC: 728494148120
Fully Nylon Insulated Female Disconnect - Wire Range 12-10 AWG, Tab Size .250 Inches, Strip Length .35 Inches, Install with CM2000 (Die C), Die Color Yellow
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Voltage Rating |
300 V |
|
Material |
Nylon |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
12-10 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | N/A | N/A | N/A |
Sustainability
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Fully isolated |
|
Colour insulation |
Yellow |
|
Material insulation |
PA |
|
AWG-range |
12-10 |