text.skipToContent text.skipToNavigation

Catalog No. : TN18-WJ-XV-F

Description:  NYLON INSUL WIRE JOINT FRENCH LABEL

UPC: 728494145617

White Nylon Insulated Wire Joint for Wire Range 22-18 AWG, Strip Length .51 Inches, Color Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-18 AWG

Documents/Support Tools

Sales Drawing

Click here