text.skipToContent text.skipToNavigation

Catalog No. : TN14-WJ-XV

Description:  NYL INSUL WIRE JOINT 16-14 WHITE

UPC: 728494144337

Insulated Nylon Wire Joint for Wire Range 16-14 , White, Reusable Packaging
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: WT112M

Descriptors

Category

Cable joint

Specifications

Material

Copper

Color

White

Temperature Rating

105 C

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here