text.skipToContent text.skipToNavigation

Catalog No. : TL292-1

Description:  3/4 COUPLING,CAPCORNER,EMT,DC,EA

UPC: 785991206258

Coupling, Capped Corner, Conduit Size 3/4 Inch, Length 2.00 Inch, Opening Size 1.25 Inch, Die Cast Zinc, Sold by Each
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

Concrete Tight, when Taped

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Dimensions

Trade Size

3/4 Inch

Length

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Colour

Natural colour