text.skipToContent text.skipToNavigation

Catalog No. : TL202-1

Description:  SET-SCR ELB CONN SZ3/4 HT1.6 DC ZNC

UPC: 785991193046

Connector, EMT to Box Set-Screw Type Pull Elbow, Conduit Size 3/4 Inch, Height 1.60 Inch, Opening Diameter 1.24 Inch, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

EMT To Box Pulling Elbows

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC003618 Form part for installation tubes

Material

Metal

Material quality

Other

Surface protection

Untreated

Surface polished

N