text.skipToContent text.skipToNavigation

Catalog No. : TL201-1

Description:  1/2 PULL ELB,SSCREW,EMT,DC,EMT/EMT

UPC: 785991206227

Connector, EMT to Box Set-Screw Type Pul Elbow, Conduit Size 1/2 Inch, Height 1.31 Inch, Opening Diameter 1.10 Inch, Die Cast Zinc, Pack of 100
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

EMT To Box Pulling Elbows

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC003618 Form part for installation tubes

Material

Metal

Material quality

Other

Surface protection

Untreated

Surface polished

N