text.skipToContent text.skipToNavigation

Catalog No. : TK224-SC-1

Description: 

UPC:

Coupling, Set Screw, Conduit Size 1-1/4 Inch, Length 2-33/64 Inches, Width 1-27/32 Inch, Die Cast Zinc, Sold by Each
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Die Cast Straight Set Screw EMT Couplings

Special Features

Concrete Tight, when Taped

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Standard

UL E16592

Dimensions

Trade Size

1-1/4 Inch

Length

2-33/64 in

ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Colour

Natural colour