Catalog No. : TK223-SC-1
Description: 1 COUPLING,SSCREW,EMT,DC,EA
UPC: 785991183818
Coupling, Set Screw, Conduit Size 1 Inch, Length 2 Inches, Width 1-7/16 Inch, Die Cast Zinc, Sold by Each
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Die Cast Straight Set Screw EMT Couplings |
|
Special Features |
Concrete Tight, when Taped |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL UL e16592 |
Dimensions
|
Trade Size |
1 Inch |
|
Length |
2 in |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |