Catalog No. : TK126A
Description: 2 INCH COUPLING,SSCREW,EMT,STL
UPC: 785991024845
Set Screw Coupling, Concrete Tight, Conduit Size 2 Inches, Length 3.187 Inches, Material Zinc Plated Steel, For use with EMT Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical metallic tubing EMT connectors |
Special Features |
Concrete tight when taped. |
Application |
For use with EMT conduit |
Specifications
Material |
Steel |
Finish |
Zinc Plated |
Classifications
Brand Name |
Steel City |
Standard |
UL E16592 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
Material |
Metal |
Material quality |
Steel |
Colour |
Natural colour |
Documents/Support Tools
Sales Drawing |