text.skipToContent text.skipToNavigation

Catalog No. : TK125-1

Description:  1 1/2 COUPLING,SSCREW,EMT,STL,EA

UPC: 785991184327

Set Screw Coupling, Concrete Tight, Conduit Size 1-1/2 Inch, Material Zinc Plated Steel, For use with EMT Conduit, Bag of 1
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Specifications

Material

Steel

Finish

Zinc Plated

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

1-1/2 Inch

ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Steel

Colour

Other