Catalog No. : TK123A-FA
Description: 1 RED STEEL EMT SET SCREW COUPLING
UPC: 785991035889
Set Screw Coupling, Concrete Tight, Conduit Size 1 Inch, Material Zinc Plated Steel, Color Red, For Fire Alarm Applications
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Bright red finish eliminates time-consuming painting of existing fixtures
- Provides long-lasting identification in even the harshest environments.
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
Meets visual identification requirements for fire alarm systems. |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |