text.skipToContent text.skipToNavigation

Catalog No. : TK113A

Description:  1 INCH COUPLING,COMP.,EMT,STL

UPC: 785991025446

Compression Coupling, Concrete Tight, Conduit Size 1 Inch, Length 1.934 Inches, Material Zinc Plated Steel, For use with EMT Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Concrete Tight

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

Steel construction for strength and durability

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Standard

UL E16592

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Steel

Colour

Natural colour

Documents/Support Tools

Sales Drawing

Click here