Catalog No. : TK 226SC
Description:
UPC:
Coupling, Set Screw, Conduit Size 2 Inches, Length 3-13/32 Inches, Width 2-1/2 Inches, Die Cast Zinc
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical metallic tubing EMT connectors |
Special Features |
Concrete Tight, when Taped |
Application |
For use with EMT conduit |
Specifications
Material |
Zinc Die Cast |
Classifications
Brand Name |
Steel City / Iberville |
Standard |
UL E16592 |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
Material |
Metal |
Material quality |
Other |
Colour |
Natural colour |