text.skipToContent text.skipToNavigation

n° de catalogue : TK 225SC

Description: 

UPC:

Coupling, Set Screw, Conduit Size 1-1/2 Inch, Length 2-27/32 Inches, Width 2-1/16 Inches, Die Cast Zinc
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

Concrete Tight, when Taped

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Standard

UL E16592

ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Colour

Natural colour