Catalog No. : TJK636Y600
Description: TJK 600NA 3-POLE MOLDED CASE SWITCH
UPC: 783164051025
Descriptors
Category |
Thermal Magnetic |
Product Line |
Thermal Magnetic |
GO Schedule |
EL |
Specifications
Poles |
3 |
Amperage |
600 A |
System Voltage |
120 Vac |
Frame Type |
J600 |
Trip Function |
Switch |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
No |
Lugs |
TC063 |
Long Time |
No |
Current Metering |
No |
Protective Relays |
No |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |