text.skipToContent text.skipToNavigation

Catalog No. : TJD432400

Description:  3 POLE 240V 22K IC 400 AMP C.B.

UPC: 783164049312

The TJD Line of devices include thermal magnetic molded case circuit breakers and molded case switches. The devices are complete with Cu/Al line and load lugs. 3 POLE 240V 22K IC 400 AMP C.B.
View More View Less

Descriptors

Category

Thermal Magnetic

GO Schedule

E3

Specifications

Poles

3

Amperage

4 A

240 Vac Interrupting Rating

22 KAIC

GSA Compliance

No