text.skipToContent text.skipToNavigation

Catalog No. : TJD432250

Description:  TJD 3 POLE 240V 22K IC 240 AMP C.B.

UPC: 783164093001

Descriptors

Category

Thermal Magnetic

GO Schedule

E3

Specifications

Poles

3

Amperage

25 A

240 Vac Interrupting Rating

22 KAIC

GSA Compliance

No