text.skipToContent text.skipToNavigation

Catalog No. : TJD422350

Description:  TJD 2 POLE 240V 22K IC 350 AMP

UPC: 783164123470

Industrial Breakers. TJD 3-Pole Prostock. TJD 2-Pole. TJD 2 POLE 240V 22K IC 350 AMP
View More View Less

Descriptors

Category

Thermal Magnetic

GO Schedule

E3

Specifications

Poles

2

Amperage

35 A

240 Vac Interrupting Rating

22 KAIC

GSA Compliance

No