Catalog No. : TJC36400G
Description: 3 POLE 600V 400 AMP MAG BREAK C.B.
UPC: 783164135572
Descriptors
Category |
Mag-Break® Motor Circuit Protector |
Product Line |
Thermal Magnetic |
GO Schedule |
EL |
Specifications
Trip Style |
Non-Interchangeable |
Poles |
3 |
Amperage |
400 A |
System Voltage |
120 Vac |
Frame Type |
J600 |
120 Vac Interrupting Rating |
42 KAIC |
120/240 Vac Interrupting Rating |
42 KAIC |
240 Vac Interrupting Rating |
42 KAIC |
277 Vac Interrupting Rating |
30 KAIC |
480 Vac Interrupting Rating |
30 KAIC |
600 Vac Interrupting Rating |
22 KAIC |
Trip Function |
Mag Only |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
No |
Lugs |
TCAL47 |
Long Time |
No |
Instantaneous |
Adjustable |
Current Metering |
No |
Protective Relays |
No |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |