Catalog No. : THQMV200NRE
Description: TYPE 3R ENCL W/ BKR 200A SURFACE
UPC: 783164277616
PowerMark Gold 200 Amp 10 in. Enclosed Outdoor Circuit Breaker , , -Outdoor NEMA 3R Enclosure , -200A circuit breaker is factory installed , -Short circuit ratings equal to installed breaker rating , , GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. , , Enclosure notes and/or limitation: Includes factory installed 200 amp 2 pole breaker. , , ACCESSORIES: , , Neutral Kit (non-GF applications): Raintight Hubs: TC150, TC200, TC250, TCCP
View More
View Less
For more info visit:
https://library.abb.com/
Descriptors
|
Category |
Circuit Breaker Enclosures |
|
GO Schedule |
B3 |
Specifications
|
Enclosure Type |
NEMA Type 3R |
|
Mounting |
Surface |
|
Frame Type |
Q-Line |
|
Amperage |
200 A |
|
Material |
Steel |
|
GSA Compliance |
No |
Classifications
|
UL/CUL Listing |
cULus |
Dimensions
|
Height |
21.00 in |
|
Depth |
4.44 in |
|
Width |
9.00 in |
|
Weight |
18.3 lb |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.