text.skipToContent text.skipToNavigation

Catalog No. : THQLQ154015

Description:  QUAD 15A/1P & 40A/2P & 15A/1P 120/240V

UPC: 783164681413

Same panel space, twice the circuits. Tandems and Quads are code compliant and compatibile with new and existing single phase ABB and GE by ABB PowerMark™ load centers with or without wing stabs.
View More View Less

Descriptors

Category

Q Line

Product Line

Q-Line (Plug-In)

GO Schedule

R5

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

15-40-15 A

System Voltage

120 Vac
120/240 Vac

Poles

2-1p+1-2p

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

10 KAIC

120/240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Wire Range (Cu/Al)

(2) # 14-8 CU/ #12-8 AL, #8-4 CU for 40a 2/pole

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR
SWD

Classifications

UL File #

E11592