text.skipToContent text.skipToNavigation

Catalog No. : THQLLX1

Description:  PM GOLD GENERATOR INTERLOCK KIT

UPC: 783164400342

The Generator Interlock Kit is used to prevent the panel from being energized by both the utilith and generator power at the same time. It ensures that either the Main Breaker (utility supplied) or branch-mounted Generator input breaker are open at all times.
View More View Less

Descriptors

Category

Generator Interlock Kit

Specifications

Interrupting Capacity Rating

10 kAIC

Frame Type

Q-Line

GSA Compliance

No

Sustainability

Environmental product declaration

Product Environmental Profile-ABBG-00968-V01.01-EN