text.skipToContent text.skipToNavigation

Catalog No. : THQL32050ST1

Description:  CIRCUIT BREAKER 3P 50A 240 10KA ST1

UPC: 783164074086

Shunt Trip breakers provide all the basic features of a standard breaker, plus they provide a connection for an external power shut off switch outside the main breaker. The THQL32050ST1 breaker features a shunt trip, 3 poles, an ampere rating of 50 A, an interrupting rating of 10kAIC, and a voltage rating of 240V.
View More View Less

Descriptors

Category

Q Line with Shunt Trip

GO Schedule

R8

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

240 V

Amperage

50 A

Poles

3

GSA Compliance

No