text.skipToContent text.skipToNavigation

Catalog No. : THQL21WY25

Description:  CIRCUIT BREAKER 2P 25A

UPC: 783164121643

A Molded Case Switch Breaker Is used to protect the circuit from being overwhelmed with large amounts of current. This could result in the breaker short circuiting or overloading. The THQL21WY25 breaker features 2 poles, an ampere rating of 25 A, an interrupting rating of 10kAIC, and a voltage rating of 240 V.
View More View Less

Descriptors

Category

Q Line

Product Line

Q-Line (Plug-In)

GO Schedule

R5

Specifications

Specialty Breakers

Molded Case Switch

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

25 A

System Voltage

120 Vac
120/240 Vac

Poles

2

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

10 KAIC

120/240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Long Time

No

Protective Relays

No

Current Metering

No

GSA Compliance

No

Classifications

UL File #

E11592