text.skipToContent text.skipToNavigation

Catalog No. : THQL2160ST1

Description:  CIRCUIT BREAKER 2P 60A

UPC: 783164419108

Shunt Trip breakers provide all the basic features of a standard breaker, plus they provide a connection for an external power shut off switch outside the main breaker. The THQL2160ST1 breaker features a shunt trip, 2 poles, an ampere rating of 60 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More View Less

Descriptors

Category

Q Line with Shunt Trip

GO Schedule

R5

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Amperage

60 A

Poles

2

GSA Compliance

No

Sustainability

Environmental product declaration

EPD MOLDED CASE CIRCUIT BREAKERS - Q LINE (THQL, THQB, THQC, THHQL, THHQB, THHQC)

EPD MOLDED CASE CIRCUIT BREAKERS - Q LINE ( THQB, THQC, THQL, THHQB, THHQC AND THHQL)

Product Environmental Profile-ABBG-00967-V01.01-EN

EPD MOLDED CASE CIRCUIT BREAKERS - Q LINE (THQL, THQB, THHQL, THHQB)