text.skipToContent text.skipToNavigation

Catalog No. : THQL2130GFEP

Description:  GROUND FAULT EQUIP 2 POLE C/B

UPC: 783164321135

In addition to the Ground Fault circuit interrupter breaker, the Ground Fault breaker with equipment protection specializes in protecting your electronics and technology from damage resulting from harmful currents. The THQL1120GFEP features 2 poles, an amperage rating of 30 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More View Less

Descriptors

Category

Ground Fault with Equipment Protection

GO Schedule

R6

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Neutral Connection

Pig Tail

Amperage

30 A

System Voltage

120 Vac

Poles

2

GSA Compliance

No