text.skipToContent text.skipToNavigation

Catalog No. : THQL2115GFEP

Description:  GROUND FAULT EQUIP 2 POLE 15A C/B

UPC: 783164321111

In addition to the Ground Fault circuit interrupter breaker, the Ground Fault breaker with equipment protection specializes in protecting your electronics and technology from damage resulting from harmful currents. The THQL2115GFEP features 2 poles, an amperage rating of 15 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More View Less

Descriptors

Category

Ground Fault with Equipment Protection

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Neutral Connection

Pig Tail

Amperage

15 A

Poles

2

Sustainability

Environmental product declaration

Product Environmental Profile-ABBG-00966-V01.01-EN

Product Environmental Profile-ABBG-00853-V01.01-EN