text.skipToContent text.skipToNavigation

Catalog No. : THQL21100ST1

Description:  CIRCUIT BREAKER 2P 100A

UPC: 783164074048

Shunt Trip breakers provide all the basic features of a standard breaker, plus they provide a connection for an external power shut off switch outside the main breaker. The THQL21100ST1 breaker features a shunt trip, 2 poles, an ampere rating of 100 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More View Less

Descriptors

Category

Q Line with Shunt Trip

GO Schedule

R5

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Amperage

100 A

Poles

2

GSA Compliance

No