text.skipToContent text.skipToNavigation

Catalog No. : THQL1150HM

Description:  CIRCUIT BREAKER 1P 50A

UPC: 783164138320

High Magentic Circuit breakers are designed and programmed to have a higher magnetic trip point than a standard breaker. This can be used in applications where high levels of magnetism may be an issue such as large scale lighting projects. The THQL1150HM breaker features high magnetic trip settings, 1 pole, an ampere rating of 50 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More View Less

Descriptors

Category

Q Line

Product Line

Q-Line (Plug-In)

GO Schedule

R5

Specifications

Specialty Breakers

High Magnetic

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

50 A

System Voltage

120 Vac
120/240 Vac

Poles

1

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

10 KAIC

120/240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR

GSA Compliance

No

Classifications

UL File #

E11592