text.skipToContent text.skipToNavigation

Catalog No. : THQL1120ST1

Description:  CIRCUIT BREAKER 1P 20A

UPC: 783164300680

Shunt Trip breakers provide all the basic features of a standard breaker, plus they provide a connection for an external power shut off switch outside the main breaker.The THQL1120ST1 breaker features a shunt trip, 1 poles, an ampere rating of 20 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More View Less

Descriptors

Category

Q Line with Shunt Trip

GO Schedule

R5

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Amperage

20 A

Poles

1

Wire Range (Cu/Al)

(1) 14-8/12-8 AWG

GSA Compliance

No