text.skipToContent text.skipToNavigation

Catalog No. : THQL1115AF2S

Description:  THQL 1P 120V 15A AFCI SHORT WIRE

UPC: 783164618228

Arc fault breakers are designed to detect and prevent damages from arcing caused by damaged wire insulation or a frayed extension cord. All Q Line circuit breakers are one inch wide per pole, compact devices that feature: Quick-make / Quick-break mechanisms, common trip bars, and easy-to-spot trip indications to ensure safety and reliability. AF2 is a called a Combination breaker as it protects against arcs in both parallel and series and meets current NEC standards. The THQL1120AQF2S breaker features arc-fault interrupting techonology, a short pigtail for easy wiring, 1 pole, an ampere rating of 15 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More View Less

Descriptors

Category

Arc Fault

Product Line

Q-Line (Plug-In)

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Neutral Connection

Short Pig Tail

Amperage

15 A

System Voltage

120/240 Vac

Poles

1

Continuous Current Rated

Standard

120/240 Vac Interrupting Rating

10 KAIC

Long Time

Fixed

Protective Relays

No

Classifications

UL File #

1699