text.skipToContent text.skipToNavigation

Catalog No. : THQL11120GFTS

Description:  GFCI 20A SHORT PIGTAIL CIRCUIT BREAKER

UPC:

The short pigtail Ground fault circuit interrupter (GFCI) breakers provide protection of receptacles located in the outdoors, in bathrooms, garages and spa areas. This applies to not only to new construction, but also to existing homes. When an electrical outlet is replaced in a location that requires ground-fault protection, the new outlet must be GFCI approved according to the NEC. All Q Line circuit breakers are one inch wide per pole, compact devices that feature: Quick-make / Quick-break mechanisms, common trip bars, and easy-to-spot trip indications to ensure safety and reliability as well as meets 2020 NEC standards. The THQL1120GFT breaker features reduced neutral wire length of 2 �", ground fault interrupting techonology, 1 pole, an ampere rating of 120 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More View Less

Descriptors

Category

Ground Fault

Product Line

Q-Line (Plug-In)

GO Schedule

R9

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Neutral Connection

Short Pig Tail

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

20 A

System Voltage

120 Vac, 120/240 Vac

Poles

1

Trip Function

LI

Continuous Current Rated

Standard

120/240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Ground Fault

Yes

Protective Relays

No

Current Metering

No

Special Markings

HACR, SWD

Classifications

UL File #

E11592