Catalog No. : THQECC
Description: KIT THQECC
UPC: 783164160048
Multi-terminal Configuration Breakers. 35 mm DIN rail mounting. Optional front/rear panel mounting kitsvTHQCFMK, page 3-26. Optional load end terminal for up to (4) 0.25-inch quick connects QECC Amps 15-60 A
View More
View Less
For more info visit:
https://library.abb.com/
Descriptors
Category |
Accessories |
GO Schedule |
BX |
Specifications
Frame Type |
Q-Line |
Amperage |
15-60 A |
Poles |
1 |
Wire Range (Cu/Al) |
(4) 14 / (4) 12 |
GSA Compliance |
No |
Stock Status |
A |
Classifications
UL File # |
E57253 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.