text.skipToContent text.skipToNavigation

Catalog No. : THJK426125WL

Description:  ASM THJK C/B 2P 125A W/L

UPC: 783164046632

The J600 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 600 Amps and 600 Volts AC. These breakers are available with either non-interchangeable trips (designated type TJJ) or interchangeable trips (designated types TJK/THJK). Type TJJ devices ship fully assembled while types TJK/THJK ship unassembled unless specified on the order. TJK breakers are available in two frames, 400 ampere frame (125 to 400 amperes) and 600 ampere frame (250 to 600 amperes). Trip units are not interchangeable between frames. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs.
View More View Less

Descriptors

Category

Thermal Magnetic

Product Line

Thermal Magnetic

GO Schedule

135LG

Specifications

Trip Style

Interchangeable

Poles

2

Amperage

125 A

System Voltage

120 Vac
120/240 Vac
125 Vdc
240 Vac
250 Vdc
277 Vac
480 Vac
600 Vac

Frame Type

J600

120 Vac Interrupting Rating

65 KAIC

120/240 Vac Interrupting Rating

65 KAIC

125 Vdc Interrupting Rating

40 KAIC

240 Vac Interrupting Rating

65 KAIC

250 Vdc Interrupting Rating

40 KAIC

277 Vac Interrupting Rating

35 KAIC

480 Vac Interrupting Rating

35 KAIC

600 Vac Interrupting Rating

25 KAIC

Trip Function

LI

Continuous Current Rated

Standard

Suitable for Reverse Feed

No

Lugs

TC043
TCAL43
TCAL47

Long Time

Fixed

Instantaneous

Adjustable

Current Metering

No

Protective Relays

No

GSA Compliance

No

Classifications

UL File #

E11592

CSA File#

LR40350