Catalog No. : THHQL2160
Description: THHQL 2P 120/240V 22K IC 60 AMP
UPC: 783164092035
Descriptors
|
Category |
Q Line |
|
Product Line |
Q-Line (Plug-In) |
|
GO Schedule |
R5 |
Specifications
|
Interrupting Capacity Rating |
22 kAIC |
|
Voltage |
120/240 V |
|
Trip Style |
Non-Interchangeable |
|
Frame Type |
Q-Line |
|
Amperage |
60 A |
|
System Voltage |
120 Vac |
|
Poles |
2 |
|
Trip Function |
LI |
|
Continuous Current Rated |
Standard |
|
120 Vac Interrupting Rating |
22 KAIC |
|
120/240 Vac Interrupting Rating |
22 KAIC |
|
Suitable for Reverse Feed |
Yes |
|
Long Time |
Fixed |
|
Instantaneous |
Fixed |
|
Protective Relays |
No |
|
Current Metering |
No |
|
Special Markings |
HACR |
|
GSA Compliance |
Yes |
Classifications
|
UL File # |
E11592 |