text.skipToContent text.skipToNavigation

Catalog No. : THHQL1130GFT

Description:  THHQL 1P 120V 30A GFCI SELF-TEST

UPC: 783164485455

Q line circuit breakers are one-inch wide per pole, compact, thermal-magnetic devices designed for residential and commercial applications. The QL breakers are plug-in versions of the Q Line used for connection to load centers and lighting panels. All Q Line circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. Q Line breakers are available in 1, 2, and 3 pole versions, can be ordered with auxiliary contact and shunt trip accessories, and can be ordered for use in HID applications. 0GFT Amps 30 A
View More View Less

Descriptors

Category

Ground Fault

Product Line

Q-Line (Plug-In)

Specifications

Interrupting Capacity Rating

22 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

30 A

System Voltage

120 Vac

Poles

1

Trip Function

LIG

Continuous Current Rated

Standard

120 Vac Interrupting Rating

22 KAIC

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Ground Fault

Yes

Protective Relays

No

Current Metering

No

Special Markings

HACR

GSA Compliance

No

Classifications

UL File #

E51075